Products
BP Monitor
BLE BLOOD PRESSURE MONITOR BP9300T/BP9310T
Easy Transmission

Optional cuffs are available
Size S (HEM-CS24-B) (For BP9300T, BP9310T)
7" to 9"(17-22cm)
Size Wide-Range (HEM-RML31-B) (For BP9300T, BP9310T)
9" to 17"(22-42cm)
Size XL (HEM-RXL31-B) (For BP9310T)
17" to 20"(42-50cm)
Easy to Use & High Reliability
- Start measurement by pressing one button.
- Clear & large LCD display for easy reading.
- Extensive alert functions: body moving, irregular heartbeat, and low battery.
- Easy and secure pairing; connects to service receivers using Bluetooth(R) technology.
Free StarterKit
- Communication Specification for developers.
- Sample source code and user manual.
World’s Most Trusted Measurement Accuracy
Omron prides the highest number of blood pressure monitors certified by independent recommendation lists.*
* dabl educational: http://www.dableducational.org/index.html
* British Hypertension Society: http://www.bhsoc.org//index.php?cID=246
- SPECIFICATION
- COUNTRY/REGION
| Display | LCD Digital Display | ||
|---|---|---|---|
| Transmission protocol | Bluetooth® Ver. 5.1 | ||
| Bluetooth® Software Supported Profile | Blood Pressure Profile Ver1.0 | Blood Pressure Service, Device Information Service, Current Time Service | |
| Bluetooth® Hardware information | Output Power | TX + 0dBm (typical) | |
| Operation Range | 5 meter radius ( line of sight) | ||
| Measurement Range | Pressure | SYS: 60 to 260 mmHg DIA: 40 to 215 mmHg |
|
| Pulse | 40 to 180 beats/min | ||
| Accuracy | Pressure | ±3mmHg | |
| Pulse | ±5% of reading | ||
| Inflation | Automatic inflation by electric pump | ||
| Deflation | Automatic pressure release valve | ||
| Measurement Method | Oscillometric method | ||
| Power Source | 4 “AA” batteries 1.5V or optional AC adapter (INPUT AC100 – 240V 50 – 60 Hz 0.12 – 0.065A) | ||
| Battery Life | Approx. 500 measurements (using new alkaline batteries) | ||
| Operating Temperature / Humidity | 50°F to 104°F (10°C to 40°C) /15 to 90% RH / 800 – 1060hPa | ||
| Storage Temperature / Humidity / Air Pressure | -4°F to 140°F (-20°C to 60°C) /10 to 90% RH | ||
| Clinical test | ISO 81060-2:2013, ANSI/AMMI/IEC 80601-2-30:2009+A1:2013 | ||
| Main Unit Weight | Approx. 8.8 oz. (250g) not including cuff and batteries | ||
| Main Unit Dimensions | Approx. 4.1“ (w) × 3.2” (h) × 5.5“ (l) (103 mm × 82 mm × 140 mm) | ||
| Cuff Size | Approx. 5.7” × 23.4” (air tube: 29.5”) (145mm × 594mm (air tube: 750mm)) | ||
| Cuff Circumference | BP9300T: Fits arm circumferences 7" to 17" (17 to 42cm) Size S: HEM-CS24-B7” to 9” (17-22cm) (optional cuff) Size Wide-Range: HEM-RML31-B9” to 17” (22-42cm) |
||
| BP9310T: Fits arm circumferences 7" to 20" (17 to 50cm) Size S: HEM-CS24-B7” to 9” (17-22cm) (optional cuff) Size Wide-Range: HEM-RML31-B9” to 17” (22-42cm) Size XL: HEM-RXL31-B17” to 20” (42-50cm) (optional cuff) |
|||
| Memory | Up to 30 | ||
| Contents | Main Unit, Arm Cuff, Instruction Manual, Quick Start Guide, 4 "AA" batteries | ||
BLE BLOOD PRESSURE MONITOR HEM-9200T/9210T
Easy Transmission

Extra Large cuff (to 20"/50cm) is available
- Extra Large cuff (to 20“/50cm) is compatible with only HEM-9210T. (Sold separately)
Size S (HEM-CUFF-S24GY) (for HEM-9200T, HEM-9210T)
7" to 9"(17-22cm)
Size M (HEM-CUFF-R24GY) (for HEM-9200T, HEM-9210T)
9" to 13"(22-32cm)
Size L (HEM-RML31) (for HEM-9200T, HEM-9210T)
9" to 17"(22-42cm)
Size XL (HEM-RXL31) (for HEM-9210T)
17" to 20"(42-50cm)
Easy to Use & High Reliability
- One button operation.
- Clear & large LCD display for easy reading.
- Extensive alert functions: body movement, irregular heart beat, and low battery level
Easy & Secure Pairing
- Scannable Mac address, serial number and passkey printed on package.
- High security with randomly generated passkey.
Free StarterKit
- Communication Specification for developers.
- Sample source code and user manual.
World’s Most Trusted Measurement Accuracy
Omron prides the highest number of blood pressure monitors certified by independent recommendation lists.*
* dabl educational: http://www.dableducational.org/index.html
* British Hypertension Society: http://www.bhsoc.org//index.php?cID=246
- SPECIFICATION
- COUNTRY/REGION
| Display | LCD Digital Display | |
|---|---|---|
| Transmission protocol | Bluetooth® SMART Ver4.0 | |
| Bluetooth® Software Supported Profile | Blood Pressure Profile Ver1.0 | Blood Pressure Service, Device Information Service, Battery Service, Current Time Service |
| Bluetooth® Hardware information | Output Power | TX: +0dBm (typical) |
| Operation Range | 10 meter radius (line of sight) | |
| Measurement Range | Pressure | 0 to 299 mmHg |
| Pulse | 40 to 180/min | |
| Accuracy / Calibration | Pressure | ±3 mmHg or 2% of reading |
| Pulse | ±5% of reading | |
| Inflation | Fuzzy-logic controlled by electric pump | |
| Deflation | Automatic pressure release valve | |
| Measurement Method | Oscillometric method | |
| Power Source | 4 "AA" batteries 1.5V or optional AC adapter(INPUT AC100-240V 50/60Hz 0.12A) | |
| Battery Life | Approx. 1000 measurements (using new alkaline batteries) | |
| Operating Temperature / Humidity | 50°F to 104°F (10°C to 40°C) /15 to 90% RH | |
| Storage Temperature / Humidity / Air Pressure | -4°F to 140°F (-20°C to 60°C) /10 to 95% RH/700 - 1060 hPa | |
| Clinical test | IEC/ISO 80601-2-20:2009, ANSI/AAMI/ISO 81060-2:2009 compliant | |
| Main Unit Weight | Approx. 10 oz. (290g) not including batteries | |
| Main Unit Dimensions | Approx. 4 1/4“ (w) × 3 1/8” (h) × 5 1/2“ (l) (107 mm × 79 mm × 141 mm) | |
| Cuff Size | Approx. 5 3/4“ × 23 1/2” (air tube: 29 1/2”) (145 mm × 594 mm(air tube: 750 mm) | |
| Cuff Circumference | HEM-9200T: Fits arm circumferences 7" to 17" (17 cm to 42 cm) Size S: HEM-CUFF-S24GY 7" to 9"(17-22cm) (Sold separately) Size M: HEM-CUFF-R24GY 9" to 13"(22-32cm) (Sold separately)* Size L: HEM-RML31 9" to 17"(22-42cm)* HEM-9210T: Fits arm circumferences 7" to 20" (17 cm to 50 cm) Sizes S, M, L as above and additionally Size XL: HEM-RXL31 17" to 20"(42-50cm) (Sold separately) *In only Japan and China, Size M cuff is standard accessory and Size L cuff is sold separately. |
|
| Memory | Storage for up to 100 measurements | |
| Contents | Main Unit, Arm Cuff, Instruction Manual, Quick start guide, 4 "AA" batteries, | |
Besides these BP Monitors, HCR-7501T, HEM-7142T2, and HEM-7155T are also supported devices by the StarterKit.
Please contact us about any other supported devices.
Body Composition Monitor / Scale
BLE Body Composition Monitor HBF-222T
Able to use with multi Apps and users.
A lot of measurement indices can be measured and sent automatically.

Multi Apps & users
- Send same measurement data to multiple apps without data loss
- Memorize 4 users (automatic user recognition) + guest measurement data
(up to 30 readings per user without transferring to the App)
A lot of measurement indices
- Weight, BMI, Body Fat percentage, Skeletal Muscle percentage, Resting Metabolism, Visceral Fat Level
Easy measurement & transferring the data
- Automatic measurement and transferring the data after stepping on the device
Comparison with Weight scale (HN-290T)
- Weight capacity
HBF-222T : 5 - 297 lb (2 - 135kg)
HN-290T : 11 - 550 lb (5 - 250kg) - Multiple user mode
HBF-222T : 1-4 users (Automatic user recognition)
HN-290T : 1 user - Measurement Index
HBF-222T : Weight, BMI, Body Fat percentage, Skeletal Muscle percentage, Resting Metabolism, Visceral Fat Level
HN-290T : Weight
- SPECIFICATION
- COUNTRY/REGION
| Display | Body Weight: 2 to 100 kg with an increment of 0.1 kg | |
|---|---|---|
| 100 to 135 kg with an increment of 0.2 kg | ||
| BMI: 2.5 to 90.0 with an increment of 0.1 | ||
| Body Fat percentage: 5.0 to 50.0% with an increment of 0.1% | ||
| Resting Metabolism: 385 to 3999 kcal with an increment of 1 kcal | ||
| Skeletal Muscle percentage: 5.0 to 60.0% with an increment of 0.1% | ||
| Visceral Fat Level: 30 levels with an increment of 1 level | ||
| ∗The age range for the BMI, Body Fat percentage, Skeletal Muscle percentage and Resting | ||
| Metabolism is 6 to 80 years old. | ||
| ∗The age range for the Visceral Fat level is 18 to 80 years old. | ||
| Transmission protocol | Bluetooth® SMART Ver4.0 | |
| Bluetooth® Software Supported Profile | Weight Scale Profile Ver1.0 | Weight Scale Service, Device Information Service, Battery Service, Current Time Service, Body Composition Service, User Data Service, OMRON Option Service, |
| Bluetooth® Hardware information | Output Power | TX: +0dBm (typical) |
| Operation Range | 10 meter radius (line of sight) | |
| Weight Accuracy | 5lb-149lb:±0.44lb (2.0 kg to 67.5 kg: ± 200 g) | |
| 149lb-220lb:±0.66lb (67.5 kg to 100 kg: ±300 g) | ||
| 220lb-297lb:±1.32lb (100.0 kg to 135.0 kg: ± 600 g) | ||
| Power Source | 4 "AAA" batteries | |
| Battery Life | Approx. 6 month (using new alkaline batteries) | |
| Operating Temperature / Humidity | 41°F to 95°F (5°C to 35°C) /30 to 85% RH | |
| Storage Temperature/Humidity | -4°F to 140°F (-20°C to 60°C) / 10 to 95 % RH | |
| Main Unit Weight | Approx. 56.4 oz. (1.6 kg) including batteries | |
| Main Unit Dimensions | Approx. 11.22”(w)×1.10”(h)×11.02”(l) (285 mm × 28 mm × 280 mm) | |
| Memory | Up to 30 times per user (Total 120 times for 4 users) | |
| Contents | Main Unit, Instruction Manual, Setup guide, Caution sheet, 4 "AAA" batteries | |
| Set Items | Gravity adjustment | |
| Date: 2017/1/1 - 2045/12/31 | ||
| Time: 00:00 ~ 23:59 | ||
| Personal data information: The following information for up to 4 people can be stored. | ||
| Birth day: 1900/1/1 - 2045/12/31 | ||
| Height: 3' 4" to 6' 6 3/4" (100.0 to 199.5 cm) | ||
| Gender: Male/Female | ||
Besides these Body Composition Monitor and Scale, VIVA, HBF-227T, HBF-228T, HBF-230T, HBF-702T, SC-150, HN300T2 IntelliIT, HN300T2, CDM72, and Pulse Oximeter, HPO-300T are also supported devices by the StarterKit.
Please contact us about any other supported devices.